Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 41Z06

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

41Z06

General Information

  • Extended Product Type:
    41Z06
  • Product ID:
    1SLM004100A1931
  • EAN:
    8000126120332
  • Catalog Description:
    Lock with key MISTRAL41F
  • Long Description:
    Lock with key MISTRAL41F

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units

Ordering

  • EAN:
    8000126120332
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.015 kg

Container Information

  • Package Level 1 Units:
    300 piece
  • Package Level 1 Width:
    0.22 m
  • Package Level 1 Height:
    0.36 m
  • Package Level 1 Depth / Length:
    0.32 m
  • Package Level 1 Gross Weight:
    4.5 kg
  • Package Level 1 EAN:
    8000126120400

Additional Information

  • Accessory Type:
    Lock with key
  • Enclosure Material:
    thermoplastic
  • Handle Type:
    Key
  • Order Multiple:
    20 piece
  • Product Main Type:
    MISTRAL41F Accessories
  • Product Name:
    Consumer Units accessories
  • Suitable For:
    MISTRAL41F
  • Suitable for Product Class:
    Mistral41F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000214 - Small distribution board
  • ETIM 5:
    EC000214 - Small distribution board
  • ETIM 6:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 7:
    EC000327 - Lock system for switchgear cabinet systems
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds