Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PC6-10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PC6-10

General Information

  • Extended Product Type:
    PC6-10
  • Product ID:
    1SNA113548R2600
  • EAN:
    3472591135480
  • Catalog Description:
    PC6-10 Lateral Jumper Bars Grey
  • Long Description:
    Comb-type jumper bar, allows the connection of consecutive blocks or not by one compression clamp connection.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks Accessories » Lateral Jumper Bars

Ordering

  • Color:
    Grey
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39269097

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    10 mm
  • Product Net Depth / Length:
    24.3 mm
  • Product Net Weight:
    8 g

Technical

  • Function:
    Lateral Jumper Bars
  • Rated Current (In):
    Main Circuit 35 A
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Brass/polyamide
  • Suitable For:
    C2.5/6
    C4/6
    C4/6.S
    C4/6.SF
    C4/6.SFD24
    D4/6.ADO
    D4/6.ADO.NC
    D4/6.D2.ADO
    D6/8.D2.ADO
    DB4/6.ADO
    DH4/6.ADO
    DR4/6.ADO
    DRE4/6.ADO
    DS4/6.ADO
    DSE4/6.ADO
    M4/6
    M4/6.2G
    M4/6.3A
    M4/6.3A.NC
    M4/6.3G
    M4/6.4A
    M4/6.5.3G
    M4/6.D2.2S2
    M4/6.D2.S1R
    M4/6.NC
    MS4/6
    ZS4-PE-R2
    ZS4-R2
    ZS4-SF
    ZS4-SF-R
    ZS4-SF-T
    ZS4-SP-R1
    ZS4-SP-T2-R1
    ZS4-S-R1
    ZS4-S-T-R1
    ZS6-S

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000489 - Cross-connector for terminal block
  • ETIM 5:
    EC000489 - Cross-connector for terminal block
  • ETIM 6:
    EC000489 - Cross-connector for terminal block

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    3472591135480
  • Package Level 2 Units:
    1000 piece
  • Package Level 2 Gross Weight:
    8 kg
  • Package Level 3 Units:
    10000 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds