Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FEMS6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FEMS6

General Information

  • Extended Product Type:
    FEMS6
  • Product ID:
    1SNA113885R0100
  • EAN:
    3472591138856
  • Catalog Description:
    FEMS6 End Sections Grey
  • Long Description:
    - Aligned with the profile of the block and snap on the open side of the block, - Coloured end sections can offer an easy and economical way to separate circuits for identification.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » End Sections

Ordering

  • Color:
    Grey
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    39269097

Dimensions

  • Product Net Weight:
    1.8 g

Technical

  • Spacing:
    3 mm
  • Function:
    End Sections
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    G32 (32 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Suitable For:
    MS4/6

Technical UL/CSA

  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000886 - Endplate and partition plate for terminal block
  • ETIM 5:
    EC000886 - Endplate and partition plate for terminal block
  • ETIM 6:
    EC000886 - Endplate and partition plate for terminal block

Container Information

  • Package Level 1 Units:
    20 piece
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Gross Weight:
    0.036 kg
  • Package Level 1 EAN:
    3472591138856
  • Package Level 2 Units:
    1000 piece
  • Package Level 2 Width:
    200 mm
  • Package Level 2 Depth / Length:
    300 mm
  • Package Level 2 Height:
    200 mm
  • Package Level 2 Gross Weight:
    1.8 kg
  • Package Level 3 Units:
    816 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds