Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M120/35

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M120/35

General Information

  • Extended Product Type:
    M120/35
  • Product ID:
    1SNA115250R0100
  • EAN:
    3472591152500
  • Catalog Description:
    M120/35 Stud Terminal Blocks
  • Long Description:
    M120/35 Power Terminal Blocks Feed-through.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » Solution Series

Ordering

  • Color:
    grey
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    69 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    200 g

Technical

  • Rated Cross-Section:
    95 mm²
  • Spacing:
    35 mm
  • Connection Type:
    Stud
  • Function:
    Feed-through
  • Number of Levels:
    1
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Dielectric Test Voltage:
    3500 V
  • Pollution Degree:
    2
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    G32 (32 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Wire Stripping Length:
    28 mm
  • Tightening Torque:
    Wire-Clamp 6 N·m

Technical UL/CSA

  • Flammability According to UL94:
    V-2

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000897 - Feed-through terminal block
  • ETIM 5:
    EC000897 - Feed-through terminal block
  • ETIM 6:
    EC000897 - Feed-through terminal block

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Height:
    74 mm
  • Package Level 1 Gross Weight:
    2 kg
  • Package Level 1 EAN:
    3472591152500
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Gross Weight:
    20 kg
  • Package Level 3 Units:
    2400 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds