Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FEDR5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FEDR5

General Information

  • Extended Product Type:
    FEDR5
  • Product ID:
    1SNA117318R2300
  • EAN:
    3472591173185
  • Catalog Description:
    FEDR5 End Sections Grey
  • Long Description:
    FEDR5 - End Sections - Grey - 1mm Spacing.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » End Sections

Ordering

  • Color:
    Grey
  • Minimum Order Quantity:
    25 piece
  • Customs Tariff Number:
    39269097

Dimensions

  • Product Net Weight:
    0.8 g

Technical

  • Spacing:
    1 mm
  • Function:
    End Sections
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    G32 (32 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Suitable For:
    DR1.5/5

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000886 - Endplate and partition plate for terminal block
  • ETIM 5:
    EC000886 - Endplate and partition plate for terminal block
  • ETIM 6:
    EC000886 - Endplate and partition plate for terminal block

Container Information

  • Package Level 1 Units:
    25 piece
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    3472591173185
  • Package Level 2 Units:
    3000 piece
  • Package Level 2 Gross Weight:
    2.4 kg
  • Package Level 3 Units:
    240000 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds