Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M35/16.P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M35/16.P

General Information

  • Extended Product Type:
    M35/16.P
  • Product ID:
    1SNA165111R1400
  • EAN:
    3472591651119
  • Catalog Description:
    M35/16.P Screw Clamp Terminal Blocks - Ground - Green-Yellow
  • Long Description:
    - Reliable electrical and mechanical contact with the rail, - Flexibility: snap onto symmetrical and asymmetrical rails.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » SNA Series

Ordering

  • Color:
    Green-Yellow
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    16 mm
  • Product Net Height:
    49 mm
  • Product Net Depth / Length:
    46.5 mm
  • Product Net Weight:
    50.5 g

Technical

  • Rated Cross-Section:
    35 mm²
  • Spacing:
    16 mm
  • Connection Type:
    Screw Clamp
  • Function:
    Ground
  • Number of Levels:
    1
  • Connecting Capacity Main Circuit:
    Screw Clamp / Flexible 1x 4 ... 35 mm²
    Screw Clamp / Rigid 1x 4 ... 50 mm²
    Screw Clamp / With Insulated Ferrrule 1x 35 mm²
  • Gauge Type:
    B9
  • Rated Short-time Withstand Current (Icw):
    for 1 s 4200 A
  • Dielectric Test Voltage:
    3500 V
  • Pollution Degree:
    3
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    G32 (32 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Wire Stripping Length:
    17.0 mm
  • Recommended Screw Driver:
    8 mm
  • Tightening Torque:
    acc. IEC 60947-1 2.8 N·m
    Manufacturer 3 N·m

Technical UL/CSA

  • Connecting Capacity Main Circuit UL/CSA:
    Screw Clamp / Rigid 1x 8 ... 0 AWG
  • Connecting Capacity UL/CSA:
    Screw Clamp / Rigid 8 ... 0 AWG
    Stranded 0 AWG
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000901 - Ground terminal block
  • ETIM 5:
    EC000901 - Ground terminal block
  • ETIM 6:
    EC000901 - Ground terminal block

Container Information

  • Package Level 1 Units:
    20 piece
  • Package Level 1 Width:
    81 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Height:
    53 mm
  • Package Level 1 Gross Weight:
    1.01 kg
  • Package Level 1 EAN:
    3472591651119
  • Package Level 2 Units:
    300 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    500 mm
  • Package Level 2 Height:
    150 mm
  • Package Level 2 Gross Weight:
    15.15 kg
  • Package Level 3 Units:
    14400 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds