Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SFB3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SFB3

General Information

  • Extended Product Type:
    SFB3
  • Product ID:
    1SNA168690R1000
  • EAN:
    3472591686906
  • Catalog Description:
    SFB3 Clamps

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Clamps

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Technical

  • Function:
    Clamps
  • Mounting on DIN Rail:
    G32 (32 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Suitable For:
    M16/12.NT

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    155 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Gross Weight:
    0.714 kg
  • Package Level 1 EAN:
    3472591686906
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Gross Weight:
    7.14 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds