Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BJMI5D-10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BJMI5D-10

General Information

  • Extended Product Type:
    BJMI5D-10
  • Product ID:
    1SNA176740R1100
  • EAN:
    3472591767407
  • Catalog Description:
    BJMI5D-10 Jumper Bars
  • Long Description:
    - IP20 assembled screw jumper bars, - Perforated jumper bar with captive screws and spacers, - Allows the connection of consecutive blocks or not: remove unnecessary screw and spacer.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Jumper Bars

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Weight:
    12 g

Technical

  • Spacing:
    5 mm
  • Function:
    Jumper Bars
  • Rated Current (In):
    Main Circuit 24 A
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Mounting on DIN Rail:
    G32 (32 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Suitable For:
    MA2.5/5.D1
    MA2.5/5.D2

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000489 - Cross-connector for terminal block
  • ETIM 5:
    EC000489 - Cross-connector for terminal block
  • ETIM 6:
    EC000489 - Cross-connector for terminal block

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    155 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    3472591767407
  • Package Level 2 Units:
    500 piece
  • Package Level 2 Width:
    175 mm
  • Package Level 2 Depth / Length:
    227 mm
  • Package Level 2 Height:
    130 mm
  • Package Level 2 Gross Weight:
    6 kg
  • Package Level 3 Units:
    90000 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds