Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OUPAD

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OUPAD

General Information

  • Extended Product Type:
    OUPAD
  • Product ID:
    1SNA178944R0400
  • EAN:
    3472591789447
  • Catalog Description:
    OUPAD Tools

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Tools

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    82079099

Dimensions

  • Product Net Weight:
    205 g

Technical

  • Function:
    Tools
  • Mounting on DIN Rail:
    G32 (32 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Suitable For:
    D1.5/5.ADO.NF
    D1.5/6.ADO
    D1.5/6.ADO.D
    D1.5/6.ADO.D2.NF
    D1.5/6.ADO.NF
    D1.5/6.D2.ADO
    D1.5/6.D2.ADO.NF
    D1.5/6.NT.ADO
    D1.5/6.P.ADO
    D1.5/6.S.ADO
    D1.5/6.SNT2.ADO
    D1.5/7.2ADO-CPE
    D1.5/7.2ADO-CPE.NF
    D1.5/7.ADO-CPE
    D1.5/7.ADO-CPE.NF
    D1.5/8.SF.ADO
    D1.5/8.SNN.ADO
    D1/5.ADO
    D1/5.C2.ADO
    D1/5.C3.ADO
    D1/5.C4.ADO
    D1/5.D2.ADO
    D1/5.P.ADO
    D1/5.S.ADO
    D1/5.SF.ADO
    D1/5.SNT2.ADO
    D2.5/5.ADO
    D2.5/5.D2.ADO
    D2.5/5.P.ADO
    D2.5/5.S.ADO
    D2.5/5.SFA.ADO
    D2.5/5.SN.ADO
    D2.5/7.2ADO-CPE
    D2.5/7.2ADO-CPE.NF
    D2.5/7.ADO-CPE
    D2.5/7.ADO-CPE.NF
    D2.5/8.ADO
    D2.5/8.ADO.NF
    D2.5/8.NT.ADO
    D2.5/8.P.ADO
    D2.5/8.S.ADO
    D2.5/8.S.ADO.NF
    D2.5/8.SF.ADO2
    D2.5/8.SNNT.ADO2
    D2.5/8.SNT2.ADO
    D4/6.ADO
    D4/6.ADO.NC
    D4/6.D2.ADO
    D4/6.P.ADO
    D4/6.S.ADO
    D4/6.SN.ADO
    D4/6.SNT2.ADO
    D4/7.2ADO-CPE
    D4/7.2ADO-CPE.NF
    D4/7.ADO-CPE
    D4/7.ADO-CPE.NF
    D4/8.ADO
    D4/8.ADO.NF
    D4/8.P.ADO
    D4/8.S.2A.ADO2
    D4/8.S.ADO
    D4/8.SF.I.ADO
    D4/8.SN.ADO
    D4/8.SN.I.ADO
    D6/8.ADO
    D6/8.ADO.NC
    D6/8.ADO.RS
    D6/8.D2.ADO
    D6/8.P.ADO
    DB1.5/6.ADO
    DB1/5.ADO
    DB2.5/5.ADO
    DB2.5/8.ADO
    DB4/6.ADO
    DB4/8.A.ADO3
    DB4/8.ADO
    DH1.5/6.ADO
    DH1/5.ADO
    DH2.5/5.ADO
    DH2.5/8.ADO
    DH4/6.ADO
    DH4/8.A.ADO
    DH4/8.ADO
    DR1.5/6.ADO
    DR1/5.ADO
    DR2.5/5.ADO
    DR2.5/8.ADO
    DR2.5/8.P.ADO
    DR4/6.ADO
    DR4/8.A.ADO3
    DR4/8.ADO
    DR4/8.P.ADO
    DRE1.5/6.ADO
    DRE1/5.ADO
    DRE2.5/5.ADO
    DRE2.5/8.ADO
    DRE4/6.ADO
    DRE4/8.A.ADO3
    DRE4/8.ADO
    DS1.5/6.ADO
    DS1/5.ADO
    DS2.5/5.ADO
    DS2.5/8.ADO
    DS2.5/8.P.ADO
    DS4/6.ADO
    DS4/8.A.ADO3
    DS4/8.ADO
    DS4/8.P.ADO
    DSE1.5/6.ADO
    DSE1/5.ADO
    DSE2.5/5.ADO
    DSE2.5/8.ADO
    DSE4/6.ADO
    DSE4/8.A.ADO3
    DSE4/8.ADO
    DSE4/8.ADO3
    L2652
    L2662
    L2672
    L2762
    L2772
    L3652
    L3662
    L3672

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000149 - Tool set
  • ETIM 5:
    EC000149 - Tool set
  • ETIM 6:
    EC000149 - Tool set

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    126 mm
  • Package Level 1 Depth / Length:
    205 mm
  • Package Level 1 Height:
    37 mm
  • Package Level 1 Gross Weight:
    0.205 kg
  • Package Level 1 EAN:
    3472591789447
  • Package Level 2 Units:
    15 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    500 mm
  • Package Level 2 Height:
    150 mm
  • Package Level 2 Gross Weight:
    3.075 kg
  • Package Level 3 Units:
    720 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds