Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CPUF185

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CPUF185

General Information

  • Extended Product Type:
    CPUF185
  • Product ID:
    1SNA190019R2100
  • EAN:
    3472591900194
  • Catalog Description:
    CPUF185 Protecting Covers Grey

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Protecting Covers

Ordering

  • Color:
    Grey
  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    39269097

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    110 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    40 g

Technical

  • Function:
    Protecting Covers
  • Suitable For:
    D185/55.AF
    D185/55.FF
    D185/55.FF.Ex
    D300/55.FF
    D300/55.FF.Ex

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C

Classifications

  • Object Classification Code:
    X

Container Information

  • Package Level 1 Units:
    2 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Depth / Length:
    300 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    3472591900194
  • Package Level 2 Units:
    28 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    500 mm
  • Package Level 2 Height:
    150 mm
  • Package Level 2 Gross Weight:
    1.12 kg
  • Package Level 3 Units:
    896 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds