Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: D6/8.N.ADO

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

D6/8.N.ADO

General Information

  • Extended Product Type:
    D6/8.N.ADO
  • Product ID:
    1SNA199044R2700
  • EAN:
    3472591990447
  • Catalog Description:
    D6/8.N.ADO IDC Terminal Blocks - Feed-through ADO - screw clamp - Blue
  • Long Description:
    - With the ABB ADO System®, experience the fastest and most reliable connection on the market, - This solution brings all the benefits of the ADO System® and allows installators to connect on standard screw clamp, - Up to 2 wires per connection in the ADO System® connection.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » Solution Series

Ordering

  • Color:
    Blue
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    8 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    41 mm
  • Product Net Weight:
    11 g

Technical

  • Rated Cross-Section:
    2.5 mm²
  • Spacing:
    8 mm
  • Connection Type:
    Screw Clamp - ADO System
  • Function:
    Feed-through
  • Number of Levels:
    1
  • Connecting Capacity Main Circuit:
    Screw Clamp / Flexible 1x 0.22 ... 6 mm²
    Screw Clamp / Rigid 1x 0.2 ... 10 mm²
  • Gauge Type:
    A5
  • Rated Current (In):
    Main Circuit 24 A
  • Rated Short-time Withstand Current (Icw):
    for 1 s 300 A
  • Rated Voltage (Ur):
    1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Dielectric Test Voltage:
    3500 V
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Wire Stripping Length:
    12.0 mm
  • Recommended Screw Driver:
    4.5 mm
  • Tightening Torque:
    acc. IEC 60947-1 0.8 N·m
    Manufacturer 1 N·m

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Connecting Capacity Main Circuit UL/CSA:
    Screw Clamp / Flexible 1x 22 ... 8 AWG
    Screw Clamp / Flexible 2x 22 ... 12 AWG
    Screw Clamp / Rigid 1x 22 ... 8 AWG
    Screw Clamp / Rigid 2x 22 ... 12 AWG
  • Connecting Capacity UL/CSA:
    Stranded 14 AWG
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000897 - Feed-through terminal block
  • ETIM 5:
    EC000897 - Feed-through terminal block
  • ETIM 6:
    EC000897 - Feed-through terminal block

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    81 mm
  • Package Level 1 Depth / Length:
    220 mm
  • Package Level 1 Height:
    47 mm
  • Package Level 1 Gross Weight:
    0.55 kg
  • Package Level 1 EAN:
    3472591990447
  • Package Level 2 Units:
    750 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    500 mm
  • Package Level 2 Height:
    150 mm
  • Package Level 2 Gross Weight:
    8.25 kg
  • Package Level 3 Units:
    36000 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds