Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: D1.5/6.N.ADO

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

D1.5/6.N.ADO

General Information

  • Extended Product Type:
    D1.5/6.N.ADO
  • Product ID:
    1SNA199053R2000
  • EAN:
    3472591990539
  • Catalog Description:
    D1.5/6.N.ADO IDC Terminal Blocks - Feed-through ADO - ADO - Blue
  • Long Description:
    - With the ABB ADO System®, experience the fastest and most reliable connection on the market, - Designed for control applications exposed to severe constrains (vibrations, shocks, corrosion etc.), - Up to 2 wires per connection.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » Solution Series

Ordering

  • Color:
    Blue
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    6 mm
  • Product Net Height:
    45.5 mm
  • Product Net Depth / Length:
    41 mm
  • Product Net Weight:
    6 g

Technical

  • Rated Cross-Section:
    1.5 mm²
  • Spacing:
    6 mm
  • Connection Type:
    ADO System
  • Function:
    Feed-through
  • Number of Levels:
    1
  • Rated Current (In):
    Main Circuit 17.5 A
  • Rated Short-time Withstand Current (Icw):
    for 1 s 180 A
  • Rated Voltage (Ur):
    1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Connecting Capacity UL/CSA:
    Stranded 16 AWG
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000897 - Feed-through terminal block
  • ETIM 5:
    EC000897 - Feed-through terminal block
  • ETIM 6:
    EC000897 - Feed-through terminal block

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    61 mm
  • Package Level 1 Depth / Length:
    220 mm
  • Package Level 1 Height:
    47 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    3472591990539
  • Package Level 2 Units:
    1000 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    500 mm
  • Package Level 2 Height:
    150 mm
  • Package Level 2 Gross Weight:
    6 kg
  • Package Level 3 Units:
    48000 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds