Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MC612PA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MC612PA

General Information

  • Extended Product Type:
    MC612PA
  • Product ID:
    1SNK159999R0000
  • EAN:
    3472591599992
  • Catalog Description:
    MC612PA Terminal Block Blank Marker card, white, polyamide
  • Long Description:
    MC612PA Terminal Block Blank Marker card, white, polyamide.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Markers and Marking Systems » Terminal Block Markers

Ordering

  • Color:
    White
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    39269097

Popular Downloads

Dimensions

  • Product Net Width:
    6 mm
  • Product Net Height:
    12 mm
  • Product Net Length:
    5.6 mm
  • Product Net Depth / Length:
    5.6 mm
  • Product Net Weight:
    11 g

Technical

  • Spacing:
    6 mm
  • Function:
    Blank card
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Suitable For:
    BAM4
    CDK4
    CDS4
    CDS4-R1
    CS
    ZDK4-22
    ZDS4-22-R1
    ZK10
    ZK10-3P
    ZK10-PE
    ZK10-PE-3P
    ZK16
    ZK16-3P
    ZK16-PE
    ZK16-PE-3P
    ZK2.5-SF
    ZK2.5-SF-R
    ZK2.5-S-R1
    ZK4
    ZK4-3P
    ZK4-4P
    ZK4-PE
    ZK4-PE-3P
    ZK4-PE-4P
    ZK6
    ZK6-3P
    ZK6-PE
    ZK6-PE-3P
    ZS25
    ZS25-PE
    ZS4-D2-SF1
    ZS4-D2-SF1-R
    ZS4-P

Technical UL/CSA

  • Flammability According to UL94:
    V-2

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000761 - Labelling for terminal block
  • ETIM 5:
    EC000761 - Labelling for terminal block
  • ETIM 6:
    EC000761 - Labelling for terminal block

Container Information

  • Package Level 1 Units:
    20 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.22 kg
  • Package Level 1 EAN:
    3472591599992
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Gross Weight:
    1.1 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds