Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MC812PA A (x100) Horizontal

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MC812PA A (x100) Horizontal

General Information

  • Extended Product Type:
    MC812PA A (x100) Horizontal
  • Product ID:
    1SNK166011R0000
  • EAN:
    3472591660111
  • Catalog Description:
    MC812PA Terminal Block Markers pre-printed : A (x100) Horizontal
  • Long Description:
    MC812PA Terminal Block Markers pre-printed : A (x100) Horizontal.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Markers and Marking Systems » Terminal Block Markers

Ordering

  • Color:
    White
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39269097

Popular Downloads

Dimensions

  • Product Net Width:
    8 mm
  • Product Net Height:
    12 mm
  • Product Net Length:
    7.6 mm
  • Product Net Depth / Length:
    7.6 mm
  • Product Net Weight:
    14 g

Technical

  • Spacing:
    8 mm
  • Function:
    Pre-printed marker card
  • Insulation Material:
    Polyamide

Technical UL/CSA

  • Flammability According to UL94:
    V-2

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000761 - Labelling for terminal block
  • ETIM 5:
    EC000761 - Labelling for terminal block
  • ETIM 6:
    EC000761 - Labelling for terminal block

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.014 kg
  • Package Level 1 EAN:
    3472591660111
  • Package Level 2 Units:
    400 piece
  • Package Level 2 Gross Weight:
    5.6 kg
  • Package Level 3 Units:
    9600 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds