Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZS4-YL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZS4-YL

General Information

  • Extended Product Type:
    ZS4-YL
  • Product ID:
    1SNK505060R0000
  • EAN:
    3472595050604
  • Catalog Description:
    ZS4-YL Screw Clamp Terminal Block - Feed-through - Yellow
  • Long Description:
    - Save space by connecting conductors up to 4 mm² (without insulated ferrule, CB certified) 12 AWG in just 5.2 mm 0.205 in spacing, - Perfectly adapted to solar applications: voltage is rated 1000 V AC / DC IEC.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » SNK Series

Ordering

  • Color:
    Yellow
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    5.2 mm
  • Product Net Height:
    53 mm
  • Product Net Length:
    47.3 mm
  • Product Net Depth / Length:
    47.3 mm
  • Product Net Weight:
    8.8 g

Technical

  • Rated Cross-Section:
    4 mm²
  • Spacing:
    5.2 mm
  • Connection Type:
    Screw Clamp
  • Function:
    Feed-through
  • Number of Levels:
    1
  • Connecting Capacity Main Circuit:
    Screw Clamp / Flexible 1x 0.22 ... 4 mm²
    Screw Clamp / Flexible 2x 0.2 ... 1.5 mm²
    Screw Clamp / Rigid 1x 0.2 ... 4 mm²
    Screw Clamp / Rigid 2x 0.2 ... 1.5 mm²
    Screw Clamp / With Insulated Ferrrule 1x 0.22 ... 2.5 mm²
    Screw Clamp / Without Insulated Ferrule 1x 0.22 ... 4 mm²
    Screw Clamp / With Twin Ferrule 2x 0.22 ... 1.5 mm²
  • Gauge Type:
    A3-B3
  • Rated Current (In):
    Main Circuit 32 A
  • Rated Short-time Withstand Current (Icw):
    for 1 s 480 A
  • Rated Voltage (Ur):
    1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Dielectric Test Voltage:
    2200 V
  • Pollution Degree:
    3
  • Power Loss:
    1 W
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Wire Stripping Length:
    10.5 mm
  • Recommended Screw Driver:
    3.5 mm

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Connecting Capacity Main Circuit UL/CSA:
    Screw Clamp / Flexible 1x 24 ... 12 AWG
    Screw Clamp / Flexible 2x 24 ... 16 AWG
    Screw Clamp / Rigid 1x 24 ... 12 AWG
    Screw Clamp / Rigid 2x 24 ... 16 AWG
    Screw Clamp / With Insulated Ferrrule 1x 24 ... 14 AWG
    Screw Clamp / Without Insulated Ferrule 1x 24 ... 12 AWG
    Screw Clamp / With Twin Ferrule 2x 24 ... 16 AWG
  • Connecting Capacity UL/CSA:
    Stranded 12 AWG
  • Flammability According to UL94:
    V-0
  • Short-Circuit Current Rating (SCCR):
    100 kA

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000897 - Feed-through terminal block
  • ETIM 5:
    EC000897 - Feed-through terminal block
  • ETIM 6:
    EC000897 - Feed-through terminal block

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    54 mm
  • Package Level 1 Depth / Length:
    252 mm
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Gross Weight:
    0.44 kg
  • Package Level 1 EAN:
    3472595050604
  • Package Level 2 Units:
    900 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    400 mm
  • Package Level 2 Height:
    200 mm
  • Package Level 2 Gross Weight:
    7.92 kg
  • Package Level 3 Units:
    43200 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds