Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZS10-PE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZS10-PE

General Information

  • Extended Product Type:
    ZS10-PE
  • Product ID:
    1SNK508150R0000
  • EAN:
    3472595081509
  • Catalog Description:
    ZS10-PE Screw Clamp Terminal Block - Ground - Green/Yellow
  • Long Description:
    Improve the safety of your installation in the event of a short-circuit thanks to our screwless rail contact: - Rail contact non operator dependent, - Performances above the requirements of IEC 60947-7-2 terminal block standard, - Secured snap on or remove from the rail.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » SNK Series

Ordering

  • Color:
    Green-Yellow
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    8 mm
  • Product Net Height:
    59.5 mm
  • Product Net Length:
    47.3 mm
  • Product Net Depth / Length:
    47.3 mm
  • Product Net Weight:
    22.5 g

Technical

  • Rated Cross-Section:
    10 mm²
  • Spacing:
    8 mm
  • Connection Type:
    Screw Clamp
  • Function:
    Ground
  • Number of Levels:
    1
  • Connecting Capacity Main Circuit:
    Screw Clamp / Flexible 1x 0.5 ... 10 mm²
    Screw Clamp / Rigid 1x 0.5 ... 10 mm²
    Screw Clamp / With Insulated Ferrrule 1x 0.5 ... 6 mm²
    Screw Clamp / Without Insulated Ferrule 1x 0.5 ... 10 mm²
  • Gauge Type:
    A5-B5
  • Rated Short-time Withstand Current (Icw):
    for 1 s 1200 A
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Dielectric Test Voltage:
    2200 V
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Wire Stripping Length:
    12.0 mm
  • Recommended Screw Driver:
    4 mm

Technical UL/CSA

  • Connecting Capacity Main Circuit UL/CSA:
    Screw Clamp / Flexible 1x 24 ... 6 AWG
    Screw Clamp / Rigid 1x 24 ... 6 AWG
    Screw Clamp / With Insulated Ferrrule 1x 24 ... 8 AWG
    Screw Clamp / Without Insulated Ferrule 1x 24 ... 8 AWG
  • Connecting Capacity UL/CSA:
    Stranded 6 AWG
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000901 - Ground terminal block
  • ETIM 5:
    EC000901 - Ground terminal block
  • ETIM 6:
    EC000901 - Ground terminal block

Container Information

  • Package Level 1 Units:
    20 piece
  • Package Level 1 Width:
    81 mm
  • Package Level 1 Depth / Length:
    117 mm
  • Package Level 1 Height:
    48 mm
  • Package Level 1 Gross Weight:
    0.45 kg
  • Package Level 1 EAN:
    3472595081509
  • Package Level 2 Units:
    240 piece
  • Package Level 2 Width:
    200 mm
  • Package Level 2 Depth / Length:
    300 mm
  • Package Level 2 Height:
    200 mm
  • Package Level 2 Gross Weight:
    5.4 kg
  • Package Level 3 Units:
    23040 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds