Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZS4-SF1-R3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZS4-SF1-R3

General Information

  • Extended Product Type:
    ZS4-SF1-R3
  • Product ID:
    1SNK508414R0000
  • EAN:
    3472599097247
  • Catalog Description:
    ZS4-SF1-R3 Screw Clamp Terminal Block - for Fuses 5x20 and 5x25 mm - Grey - with blown fuse indicator by red LED 115-250V
  • Long Description:
    - Protect your circuit with 5x25 and 5x20 fuse terminal blocks (fuse not supplied with the terminal blocks), - Compliant with IEC 60947-7-3 standard, - Quickly identify the defective circuit thanks to the blown fuse indicator (with leakage current < 0.5 mA).

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » SNK Series

Ordering

  • Color:
    Grey, Dark Grey
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    8 mm
  • Product Net Height:
    59.7 mm
  • Product Net Length:
    45.6 mm
  • Product Net Depth / Length:
    45.6 mm
  • Product Net Weight:
    13.3 g

Technical

  • Rated Cross-Section:
    4 mm²
  • Spacing:
    8 mm
  • Connection Type:
    Screw Clamp
  • Function:
    Fuse
  • Number of Levels:
    1
  • Connecting Capacity Main Circuit:
    Screw Clamp / Flexible 1x 0.22 ... 4 mm²
    Screw Clamp / Flexible 2x 0.2 ... 2.5 mm²
    Screw Clamp / Rigid 1x 0.2 ... 4 mm²
    Screw Clamp / Rigid 2x 0.2 ... 2.5 mm²
    Screw Clamp / With Insulated Ferrrule 1x 0.22 ... 4 mm²
    Screw Clamp / Without Insulated Ferrule 1x 0.22 ... 4 mm²
    Screw Clamp / With Twin Ferrule 2x 0.22 ... 2.5 mm²
  • Gauge Type:
    A3-B3
  • Rated Current (In):
    Main Circuit 6.3 A
  • Rated Voltage (Ur):
    630 V
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Dielectric Test Voltage:
    2200 V
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Wire Stripping Length:
    11.0 mm
  • Recommended Screw Driver:
    3.5 mm

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 300 V
  • Connecting Capacity Main Circuit UL/CSA:
    Screw Clamp / Flexible 1x 24 ... 10 AWG
    Screw Clamp / Flexible 2x 24 ... 14 AWG
    Screw Clamp / Rigid 1x 24 ... 10 AWG
    Screw Clamp / Rigid 2x 24 ... 14 AWG
    Screw Clamp / With Insulated Ferrrule 1x 24 ... 12 AWG
    Screw Clamp / Without Insulated Ferrule 1x 24 ... 12 AWG
    Screw Clamp / With Twin Ferrule 2x 24 ... 14 AWG
  • Connecting Capacity UL/CSA:
    Stranded 10 AWG
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000899 - Fuse terminal block
  • ETIM 5:
    EC000899 - Fuse terminal block
  • ETIM 6:
    EC000899 - Fuse terminal block

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    119 mm
  • Package Level 1 Depth / Length:
    201 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Gross Weight:
    0.665 kg
  • Package Level 1 EAN:
    3472599097247
  • Package Level 2 Units:
    450 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    400 mm
  • Package Level 2 Height:
    200 mm
  • Package Level 2 Gross Weight:
    5.985 kg
  • Package Level 3 Units:
    21600 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds