Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZS95-PE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZS95-PE

General Information

  • Extended Product Type:
    ZS95-PE
  • Product ID:
    1SNK526150R0000
  • EAN:
    3472595261505
  • Catalog Description:
    ZS95-PE Screw Clamp Terminal Block - Ground - Green/Yellow
  • Long Description:
    Reliable electrical and mechanical contact with the rail that exceeds the requirements of IEC 60947-7-2 terminal block standard.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » SNK Series

Ordering

  • Color:
    Green-Yellow
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    26 mm
  • Product Net Height:
    87 mm
  • Product Net Length:
    85.2 mm
  • Product Net Depth / Length:
    85.2 mm
  • Product Net Weight:
    278 g

Technical

  • Rated Cross-Section:
    95 mm²
  • Spacing:
    26 mm
  • Connection Type:
    Screw Clamp
  • Function:
    Ground
  • Number of Levels:
    1
  • Connecting Capacity Main Circuit:
    Screw Clamp / Flexible 1x 35 ... 95 mm²
    Screw Clamp / Rigid 1x 35 ... 120 mm²
    Screw Clamp / With Insulated Ferrrule 1x 35 ... 50 mm²
    Screw Clamp / Without Insulated Ferrule 1x 35 ... 50 mm²
  • Gauge Type:
    B12
  • Rated Short-time Withstand Current (Icw):
    for 1 s 11400 A
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Dielectric Test Voltage:
    3500 V
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Wire Stripping Length:
    26.0 mm
  • Recommended Screw Driver:
    6 mm

Technical UL/CSA

  • Connecting Capacity Main Circuit UL/CSA:
    Screw Clamp / Flexible 1x 2 ... 0000 AWG
    Screw Clamp / Rigid 1x 2 ... 0000 AWG
  • Connecting Capacity UL/CSA:
    Stranded 0 AWG
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000901 - Ground terminal block
  • ETIM 5:
    EC000901 - Ground terminal block
  • ETIM 6:
    EC000901 - Ground terminal block

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Depth / Length:
    177 mm
  • Package Level 1 Height:
    87 mm
  • Package Level 1 Gross Weight:
    2.78 kg
  • Package Level 1 EAN:
    3472595261505
  • Package Level 2 Units:
    30 piece
  • Package Level 2 Width:
    200 mm
  • Package Level 2 Depth / Length:
    300 mm
  • Package Level 2 Height:
    200 mm
  • Package Level 2 Gross Weight:
    8.34 kg
  • Package Level 3 Units:
    2880 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds