Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BAM4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BAM4

General Information

  • Extended Product Type:
    BAM4
  • Product ID:
    1SNK900001R0000
  • EAN:
    3472599097254
  • Catalog Description:
    BAM4 End Stop - Dark Grey
  • Long Description:
    - Give efficient support to the SNK terminal blocks assemblies thanks to the BAM4 double gripping rail contact, - Ease the assemblies identification with the BAM4 marking location compatible with all SNK markers and labels.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » End Stops

Ordering

  • Color:
    Dark Grey
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    53.5 mm
  • Product Net Length:
    35 mm
  • Product Net Depth / Length:
    35 mm
  • Product Net Weight:
    14 g

Technical

  • Spacing:
    10 mm
  • Connection Type:
    Screw Clamp
  • Function:
    End Stops
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Recommended Screw Driver:
    5.5 mm
  • Suitable For:
    RGW2.5
    RGW2.5-PE
    RGW2.5-T
    RGW25-M5
    RGW25-M6
    RGW6
    RGW6-PE
    RGW6-R1
    RGW6-ST-1
    RGW6-T
    ZDK2.5-22
    ZDK4-22
    ZDP2.5-11
    ZDP2.5-22
    ZDP2.5-D1
    ZDP2.5-D2
    ZDS4-22
    ZDS4-22-R1
    ZK10
    ZK10-3P
    ZK10-PE
    ZK10-PE-3P
    ZK16
    ZK16-3P
    ZK16-PE
    ZK16-PE-3P
    ZK2.5
    ZK2.5-3P
    ZK2.5-4P
    ZK2.5-CH

Technical UL/CSA

  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC001041 - End bracket for terminal block
  • ETIM 5:
    EC001041 - End bracket for terminal block
  • ETIM 6:
    EC001041 - End bracket for terminal block

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    178 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 EAN:
    3472599097254
  • Package Level 2 Units:
    1000 piece
  • Package Level 2 Gross Weight:
    14 kg
  • Package Level 3 Units:
    24000 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds