Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TP4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TP4

General Information

  • Extended Product Type:
    TP4
  • Product ID:
    1SNK900205R0000
  • EAN:
    3472599097322
  • Catalog Description:
    TP4 Test Adapter for test plugs DIA 4 mm .16 in - Dark Grey
  • Long Description:
    - Isolated test adapter that enables individual voltage control, - Direct plug-in solution into the jumpers channels, - Compatible with standard insulated or non isolated test plugs DIA 4 mm 0.157 in, - Withstand more than 10000 operations according to ABB test standards.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Test Adapters

Ordering

  • Color:
    Dark Grey
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    7.6 mm
  • Product Net Height:
    7.6 mm
  • Product Net Length:
    56.63 mm
  • Product Net Depth / Length:
    56.6 mm
  • Product Net Weight:
    2.4 g

Technical

  • Spacing:
    7.6 mm
  • Function:
    Test Adapters
  • Rated Current (In):
    Main Circuit 16 A
  • Rated Voltage (Ur):
    1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Dielectric Test Voltage:
    2200 V
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Suitable For:
    ZDK2.5-22
    ZDK4-22
    ZDP2.5-11
    ZDP2.5-22
    ZDP2.5-D1
    ZDP2.5-D2
    ZDS4-22
    ZDS4-22-R1
    ZK10
    ZK10-3P
    ZK10-PE
    ZK10-PE-3P
    ZK16
    ZK16-3P
    ZK16-PE
    ZK16-PE-3P
    ZK2.5
    ZK2.5-3P
    ZK2.5-4P
    ZK2.5-CH-4P
    ZK2.5-D1
    ZK2.5-D1-PE
    ZK2.5-D2
    ZK2.5-D2-PE
    ZK2.5-D-CH
    ZK2.5-PE
    ZK2.5-PE-3P
    ZK2.

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X

Container Information

  • Package Level 1 Units:
    20 piece
  • Package Level 1 Width:
    158 mm
  • Package Level 1 Depth / Length:
    243 mm
  • Package Level 1 Gross Weight:
    0.048 kg
  • Package Level 1 EAN:
    3472599097322
  • Package Level 2 Units:
    2000 piece
  • Package Level 2 Gross Weight:
    4.8 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds