Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PG5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PG5

General Information

  • Extended Product Type:
    PG5
  • Product ID:
    1SNK900401R0000
  • EAN:
    3472599097339
  • Catalog Description:
    PG5 Component Plug - Dark Grey
  • Long Description:
    - Ease the components installation ( components not supplied with plug ) with our quick plug-in mounting system which avoids soldering process, - Accept 8.8 x 3.2 mm 0.346 x 0.125 in components such as resistors, diodes or subminiature fuses (fully encapsulated), - Maximum dissipatived power: 1 W.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Component Plugs

Ordering

  • Color:
    Dark Grey
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    5.2 mm
  • Product Net Height:
    31 mm
  • Product Net Length:
    39 mm
  • Product Net Depth / Length:
    39 mm
  • Product Net Weight:
    3.5 g

Technical

  • Spacing:
    5.2 mm
  • Function:
    Component Plugs
  • Rated Voltage (Ur):
    400 V
  • Rated Impulse Withstand Voltage (Uimp):
    6000 V
  • Dielectric Test Voltage:
    1890 V
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Suitable For:
    ZK2.5-SP
    ZK2.5-SP-4P
    ZP2.5-SP
    ZS10-S
    ZS10-SP
    ZS4-SP
    ZS4-SP-R1
    ZS4-SP-T2
    ZS4-SP-T2-R1

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 150 V
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002018 - Component plug terminal block
  • ETIM 5:
    EC002018 - Component plug terminal block
  • ETIM 6:
    EC002018 - Component plug terminal block

Container Information

  • Package Level 1 Units:
    20 piece
  • Package Level 1 Width:
    170 mm
  • Package Level 1 Depth / Length:
    125 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Gross Weight:
    0.07 kg
  • Package Level 1 EAN:
    3472599097339
  • Package Level 2 Units:
    1000 piece
  • Package Level 2 Width:
    200 mm
  • Package Level 2 Depth / Length:
    300 mm
  • Package Level 2 Height:
    200 mm
  • Package Level 2 Gross Weight:
    3.5 kg
  • Package Level 3 Units:
    96000 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds