Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SHBS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SHBS

General Information

  • Extended Product Type:
    SHBS
  • Product ID:
    1SNK900600R0000
  • EAN:
    3472599097360
  • Catalog Description:
    SHBS Shield Connector
  • Long Description:
    - Ensure the continuity of your shield connection, - Various connection solutions available: RILS cable ties, soldering, quick-connect.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Shield Connectors

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    74199990

Popular Downloads

Dimensions

  • Product Net Width:
    2.8 mm
  • Product Net Height:
    94 mm
  • Product Net Length:
    10.9 mm
  • Product Net Depth / Length:
    10.9 mm
  • Product Net Weight:
    3.5 g

Technical

  • Function:
    Shield Connectors
  • Rated Voltage (Ur):
    320 V
  • Insulation Material:
    Brass
  • Suitable For:
    ZS4
    ZS4-S
    ZS4-SP
    ZS4-SP-T2
    ZS4-S-T
    ZS6
    ZS6-S

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002020 - Shield connection clamp
  • ETIM 5:
    EC002020 - Shield connection clamp
  • ETIM 6:
    EC002020 - Shield connection clamp

Container Information

  • Package Level 1 Units:
    20 piece
  • Package Level 1 Width:
    158 mm
  • Package Level 1 Depth / Length:
    243 mm
  • Package Level 1 Gross Weight:
    0.07 kg
  • Package Level 1 EAN:
    3472599097360
  • Package Level 2 Units:
    500 piece
  • Package Level 2 Gross Weight:
    1.75 kg
  • Package Level 3 Units:
    6500 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds