Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PL5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PL5

General Information

  • Extended Product Type:
    PL5
  • Product ID:
    1SNK900618R0000
  • EAN:
    3472599097490
  • Catalog Description:
    PL5 Protecting Cover - Transparent
  • Long Description:
    - Prohibit access to the screw clamps, - Indicate live circuits.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Protecting Covers

Ordering

  • Color:
    Transparent
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39269097

Popular Downloads

Dimensions

  • Product Net Width:
    5.2 mm
  • Product Net Height:
    49.2 mm
  • Product Net Length:
    25.05 mm
  • Product Net Depth / Length:
    25.1 mm
  • Product Net Weight:
    1.5 g

Technical

  • Spacing:
    5.2 mm
  • Function:
    Protecting Covers
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polycarbonate
  • Recommended Screw Driver:
    4 mm
  • Suitable For:
    ZS4
    ZS4-R1
    ZS4-S
    ZS4-SP
    ZS4-SP-T2
    ZS4-S-T

Technical UL/CSA

  • Flammability According to UL94:
    V-2

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    158 mm
  • Package Level 1 Depth / Length:
    243 mm
  • Package Level 1 Gross Weight:
    0.015 kg
  • Package Level 1 EAN:
    3472599097490
  • Package Level 2 Units:
    1500 piece
  • Package Level 2 Gross Weight:
    2.25 kg
  • Package Level 3 Units:
    72000 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds