Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KCO

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KCO

General Information

  • Extended Product Type:
    KCO
  • Product ID:
    1SNK900624R0000
  • EAN:
    3472599006249
  • Catalog Description:
    KCO End stop for CO Cover - Dark Grey
  • Long Description:
    Mount your protecting cover with the KCO versatile mounting kit (2 end stops, 2 sealing accessories): - Maintain the cover, - Reliably seal the access to the terminal assembly if needed, - Use it as well as an end stop.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Protecting Cover Kits

Ordering

  • Color:
    Dark Grey
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    744 mm
  • Product Net Length:
    30.2 mm
  • Product Net Depth / Length:
    645 mm
  • Product Net Weight:
    47.8 g

Technical

  • Function:
    Protecting Cover Kits
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    G32 (32 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH15-5.5 (15 x 5.5 mm Mounting Rail) acc. to IEC 60715
  • Recommended Screw Driver:
    4 mm
  • Suitable For:
    C6/8.ST4
    CO
    D35/16.PEN.2L
    ZP2.5
    ZP2.5-D2
    ZP2.5-PE
    ZP2.5-S
    ZS10
    ZS10-PE
    ZS10-PE-R1
    ZS10-R1
    ZS10-S
    ZS10-ST
    ZS10-ST-1
    ZS10-ST-T4
    ZS16
    ZS16-PE
    ZS25
    ZS25-PE
    ZS35
    ZS35-PE
    ZS35-PEN
    ZS4
    ZS4-PE
    ZS4-S
    ZS4-SF1
    ZS4-SF1-R
    ZS4-SF1-T
    ZS4-SP
    ZS4-SP-T2
    ZS4-S-R3
    ZS4-S-T
    ZS

Technical UL/CSA

  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    170 mm
  • Package Level 1 Depth / Length:
    125 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Gross Weight:
    0.048 kg
  • Package Level 1 EAN:
    3472599006249
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    400 mm
  • Package Level 2 Height:
    200 mm
  • Package Level 2 Gross Weight:
    4.78 kg
  • Package Level 3 Units:
    4800 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds