Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: JB6-5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

JB6-5

General Information

  • Extended Product Type:
    JB6-5
  • Product ID:
    1SNK906305R0000
  • EAN:
    3472599097643
  • Catalog Description:
    JB6-5 Jumper Bar - Orange
  • Long Description:
    Facilitate & secure your jumper bar assembly process: - Screwless mounting, - Pre-cut poles for alternated jumpering between terminal blocks, - Insulated, - Positive locking, - Perfectly adapted to low level electrical contact (20mA, 50mV).

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Jumper Bars

Ordering

  • Color:
    Orange
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    6 mm
  • Product Net Height:
    27 mm
  • Product Net Length:
    26.8 mm
  • Product Net Depth / Length:
    26.8 mm
  • Product Net Weight:
    3.6 g

Technical

  • Spacing:
    6 mm
  • Function:
    Jumper Bars
  • Rated Current (In):
    Main Circuit 41 A
  • Rated Short-time Withstand Current (Icw):
    for 1 s 720 A
  • Rated Voltage (Ur):
    1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Dielectric Test Voltage:
    2200 V
  • Pollution Degree:
    3
  • Power Loss:
    1.3 W
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Suitable For:
    ZDK4-22
    ZDS4-22-R1
    ZK2.5-SF
    ZK2.5-SF-R
    ZK2.5-S-R1
    ZK4
    ZK4-3P
    ZK4-4P
    ZK4-PE
    ZK4-PE-3P
    ZK4-PE-4P
    ZS4-PE-R2
    ZS4-R2
    ZS4-SF
    ZS4-SF-R
    ZS4-SF-T
    ZS4-SP-R1
    ZS4-SP-T2-R1
    ZS4-S-R1
    ZS4-S-R2
    ZS4-S-T-R1
    ZS4-T3-R1
    ZS6
    ZS6-3S
    ZS6-3S-PE
    ZS6-4S
    ZS6-4S-PE
    ZS6-D1
    ZS6-D1-PE
    Z

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000489 - Cross-connector for terminal block
  • ETIM 5:
    EC000489 - Cross-connector for terminal block
  • ETIM 6:
    EC000489 - Cross-connector for terminal block

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Depth / Length:
    117 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 1 EAN:
    3472599097643
  • Package Level 2 Units:
    1500 piece
  • Package Level 2 Gross Weight:
    5.4 kg
  • Package Level 3 Units:
    144000 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds