Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: JB16-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

JB16-3

General Information

  • Extended Product Type:
    JB16-3
  • Product ID:
    1SNK916303R0000
  • EAN:
    3472599163034
  • Catalog Description:
    JB16-3 Jumper Bar - Orange
  • Long Description:
    Insulated jumper bar with screw mounting.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Block Accessories » Jumper Bars

Ordering

  • Color:
    Orange
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    16 mm
  • Product Net Height:
    43.5 mm
  • Product Net Length:
    23.4 mm
  • Product Net Depth / Length:
    23.4 mm
  • Product Net Weight:
    16 g

Technical

  • Spacing:
    16 mm
  • Function:
    Jumper Bars
  • Rated Current (In):
    Main Circuit 125 A
  • Rated Short-time Withstand Current (Icw):
    for 1 s 4200 A
  • Rated Voltage (Ur):
    1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Dielectric Test Voltage:
    2200 V
  • Pollution Degree:
    3
  • Power Loss:
    4 W
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Recommended Screw Driver:
    5.5 mm
  • Suitable For:
    M35/16
    ZS35
    ZS50
    ZS50-PE

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    Compliant
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000489 - Cross-connector for terminal block
  • ETIM 5:
    EC000489 - Cross-connector for terminal block
  • ETIM 6:
    EC000489 - Cross-connector for terminal block

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Gross Weight:
    0.16 kg
  • Package Level 1 EAN:
    3472599163034
  • Package Level 2 Units:
    500 piece
  • Package Level 2 Width:
    200 mm
  • Package Level 2 Depth / Length:
    300 mm
  • Package Level 2 Height:
    200 mm
  • Package Level 2 Gross Weight:
    8 kg
  • Package Level 3 Units:
    24000 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds