Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DBL250

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DBL250

General Information

  • Extended Product Type:
    DBL250
  • Product ID:
    1SNL325010R0000
  • EAN:
    3472599856554
  • Catalog Description:
    DBL250 Screw Clamp Power distribution Terminal Blocks
  • Long Description:
    - 12 connections: distribute unipolar and multipolar power lines, or combine several inputs - Mount it on Din rail or plate and save up to 50% rail space compared to conventional copper bars - Reduce the assembly time by 80% by avoiding to use fastening and isolating components - Easy identification with the reversible cover and delivered pre-printed markers L1, L2, L3, N, PE, +, –.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » SNK Series

Ordering

  • Color:
    Grey
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    46 mm
  • Product Net Height:
    96 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    439 g

Technical

  • Rated Cross-Section:
    95 mm²
  • Spacing:
    46 mm
  • Connection Type:
    Screw Clamp
  • Function:
    Feed-through
  • Number of Levels:
    1
  • Connecting Capacity Main Circuit:
    Screw Clamp / Rigid 1x 35 ... 120 mm²
  • Rated Current (In):
    Main Circuit 250 A
  • Rated Short-time Withstand Current (Icw):
    for 1 s 11400 A
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Dielectric Test Voltage:
    2200 V
  • Pollution Degree:
    3
  • Power Loss:
    8 W
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Tightening Torque:
    Main Circuit 19 ... 21 N·m

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 1000 V
  • Connecting Capacity UL/CSA:
    Stranded 250 AWG
  • Flammability According to UL94:
    V-0
  • Short-Circuit Current Rating (SCCR):
    100 kA

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000276 - Distribution terminal block
  • ETIM 5:
    EC000276 - Distribution terminal block
  • ETIM 6:
    EC000276 - Distribution terminal block

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    68 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Height:
    57 mm
  • Package Level 1 Gross Weight:
    0.46 kg
  • Package Level 1 EAN:
    3472599856554
  • Package Level 2 Units:
    20 piece
  • Package Level 2 Width:
    230 mm
  • Package Level 2 Depth / Length:
    380 mm
  • Package Level 2 Height:
    310 mm
  • Package Level 2 Gross Weight:
    9.2 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds