Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: HW52-F IGD

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

HW52-F IGD

General Information

  • Extended Product Type:
    HW52-F IGD
  • Product ID:
    1SPA007126F0402
  • EAN:
    8712507140999
  • Catalog Description:
    HW52-F IGD airthight and soundproof Insert for hollow wall box HW52-F
  • Long Description:
    Insert for Hollow wall box HW52-F

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Junction Boxes (Installation Material) » Flush Mounting Wall

Ordering

  • EAN:
    8712507140999
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    48.000 mm
  • Package Level 1 Height:
    78.000 mm
  • Package Level 1 Depth / Length:
    78.000 mm
  • Package Level 1 Gross Weight:
    0.027 kg
  • Package Level 1 EAN:
    8712507140999
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    80.000 mm
  • Package Level 2 Height:
    380.000 mm
  • Package Level 2 Depth / Length:
    152.000 mm
  • Package Level 2 Gross Weight:
    0.300 kg
  • Package Level 2 EAN:
    8712507140999
  • Package Level 3 Units:
    400.000 mm
  • Package Level 3 Height:
    400.000 mm
  • Package Level 3 Depth / Length:
    240.000 mm
  • Package Level 3 Gross Weight:
    50 kg

Additional Information

  • Accessory Type:
    Other
  • Product Main Type:
    HW
  • Product Name:
    HW52-F IGD airthight and soundproof Insert for hollow wall box HW52-F

Classifications

  • ETIM 6:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • ETIM 7:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds