Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 41Z68

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

41Z68

General Information

  • Extended Product Type:
    41Z68
  • Product ID:
    1SPE007715F0752
  • EAN:
    8712507123619
  • Catalog Description:
    Terminal carrier 12M MISTRAL
  • Long Description:
    Quick plug-in carrier for Mistral 65 circuit distributor for mounting N/PE quick plug-in terminals, tool-free mounting through simple plugging; useful width for the quick plug-in terminals is 12 space units. The system complies with the current DIN VDE 0100 Part 410 standard, and is highly flexible with respect to the size of the terminals and extensibility. The modularity and the extensive range make it possible for you to configure the products exactly to your practical needs. Various quick plug-in terminals can be combined on a shared quick plug-in carrier as necessary.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units - Accessories

Ordering

  • E-Number (Finland):
    3405587
  • E-Number (Sweden):
    2200494
  • EAN:
    8712507123619
  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    282 mm
  • Product Net Height:
    227 mm
  • Product Net Depth / Length:
    150 mm
  • Product Net Weight:
    0.036 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    75.000 mm
  • Package Level 1 Height:
    25.000 mm
  • Package Level 1 Depth / Length:
    280.000 mm
  • Package Level 1 Gross Weight:
    0.182 kg
  • Package Level 1 EAN:
    8712507119346
  • Package Level 2 Units:
    225 piece
  • Package Level 2 Width:
    290.000 mm
  • Package Level 2 Height:
    220.000 mm
  • Package Level 2 Depth / Length:
    380.000 mm
  • Package Level 2 Gross Weight:
    8580 kg
  • Package Level 2 EAN:
    8712507123305

Additional Information

  • Accessory Type:
    Terminal carrier
  • DIN Place Units:
    12
  • Number of Line Terminals:
    16
  • Order Multiple:
    225 piece
  • Product Main Type:
    MISTRAL Accessories
  • Product Name:
    ZK21 Terminal bridge 12M
  • Suitable for Product Class:
    MISTRAL65;MISTRAL41F; MISTRAL41W

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002270 - Accessories for busbars
  • ETIM 7:
    EC002270 - Accessories for busbars
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds