Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 41Z20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

41Z20

General Information

  • Extended Product Type:
    41Z20
  • Product ID:
    1SPE007715F5018
  • EAN:
    8712507128225
  • Catalog Description:
    41Z20 Label holder
  • Long Description:
    Label Holder 18M MISTRAL41W;Label Holder 18M MISTRAL41W

Technical

  • Suitable for Product Class:
    MISTRAL41W
  • Accessory Type:
    Label holder
  • Mounting Type:
    Wall-mounting

Environmental

  • Degree of Protection:
    IP41
  • Environmental Information:
    9AJK000330

Dimensions

  • Width in Number of Modular Spacings:
    18
  • Product Net Weight:
    0.000 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    1.000 mm
  • Package Level 1 Height:
    1.000 mm
  • Package Level 1 Depth / Length:
    1.000 mm
  • Package Level 1 Gross Weight:
    0 kg
  • Package Level 1 EAN:
    8712507128225

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002287 - Accessories for small distribution board
  • ETIM 8:
    EC002287 - Accessories/spare parts for small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142492
  • Object Classification Code:
    Not applicable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds