Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AD1056

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AD1056

General Information

  • Extended Product Type:
    AD1056
  • Product ID:
    1STQ008214A0000
  • EAN:
    8015646635136
  • Catalog Description:
    N.12 M8 JUNCTION SCREW L=20MM
  • Long Description:
    n.12 m8 junction screw l=20mm

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Main Distribution Boards (System pro E power) » Modular Boards - ArTu K

Ordering

  • EAN:
    8015646635136
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73181900

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    25 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.290 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.100 m
  • Package Level 1 Height:
    0.025 m
  • Package Level 1 Depth / Length:
    0.100 m
  • Package Level 1 Gross Weight:
    0.300 kg
  • Package Level 1 EAN:
    8015646635136

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Product Main Type:
    Modular boards - System pro E Power
  • Product Name:
    Main Distribution Board
  • Product Type:
    57710071220
  • Remarks:
    ETIM
  • RoHS Date:
    20140108
  • Suitable For:
    ArTu L Modular Structures, ArTu M Monobloc Structures, ArTu K Modular Structures, IS2 Enclosures for Automation, Modular Boards - System pro E power
  • Suitable for Product Class:
    Main Distribution Board, Cabinet, Control and Automation Board

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 5:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 6:
    EC002270 - Accessories for busbars
  • ETIM 7:
    EC002270 - Accessories for busbars
  • Object Classification Code:
    U
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds