Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BF2502

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BF2502

General Information

  • Extended Product Type:
    BF2502
  • Product ID:
    1STQ008223A0000
  • EAN:
    8015646001719
  • Catalog Description:
    N.2 FLEXIBLE BARS 20X5MM 400A L=2M
  • Long Description:
    N.2 Flexible Bars 20x5mm 400A L=2m

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Automation and Control Enclosures (System pro E control) » Enclosures - Baying (Horizontal Joining)
  • Products » Low Voltage Products and Systems » Enclosures » Main Distribution Boards (System pro E power) » Modular Boards - ArTu K

Ordering

  • EAN:
    8015646001719
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85444995

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    2050 mm
  • Product Net Weight:
    4.12 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Depth / Length:
    2050 mm
  • Package Level 1 Gross Weight:
    4.2 kg
  • Package Level 1 EAN:
    8015646001719

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Product Main Type:
    IS2 Enclosures for Automation
  • Product Name:
    Control and Automation Board
  • Product Type:
    58810081020
  • Remarks:
    ETIM
  • RoHS Date:
    20140108
  • Suitable For:
    Automation and Control Enclosures (System pro E control) - IS2
  • Suitable for Product Class:
    Automation and Control Enclosures (System pro E control)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 5:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 6:
    EC002270 - Accessories for busbars
  • ETIM 7:
    EC002270 - Accessories for busbars
  • Object Classification Code:
    U
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds