Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CR-PLC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CR-PLC

General Information

  • Extended Product Type:
    CR-PLC
  • Product ID:
    1SVR405650R0200
  • EAN:
    4013614528583
  • Catalog Description:
    CR-PLC Logical socket for 1c/o or 2c/o CR-P relays
  • Long Description:
    The CR-PLC socket is from the CR-P (pcb) relay range. The logical socket is suitable for CR-P relays with 1 or 2 c/o (SPDT) output contacts. The socket has spring connection terminals. Pluggable function modules, holder and marker are available as accessories.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Interface Relays and Optocouplers

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990

Popular Downloads

Dimensions

  • Product Net Width:
    16 mm
  • Product Net Height:
    45.2 mm
  • Product Net Depth / Length:
    97 mm
  • Product Net Weight:
    0.042 kg

Technical

  • Function:
    Accessory for interface relays CR-P
  • Sub-Function:
    Socket for PCB relays
  • Sub-Function 2:
    Logical socket for pcb relay 1 c/o or 2 c/o
  • Output:
    none
  • Terminal Type:
    Spring Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    84 mm
  • Package Level 1 Depth / Length:
    82 mm
  • Package Level 1 Gross Weight:
    0.422 kg
  • Package Level 1 EAN:
    4013614380174

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001456 - Relay socket
  • ETIM 5:
    EC001456 - Relay socket
  • ETIM 6:
    EC001456 - Relay socket
  • ETIM 7:
    EC001456 - Relay socket
  • eClass:
    V11.0 : 27371603
  • UNSPSC:
    39122335
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds