Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CR-P/M 92

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CR-P/M 92

General Information

  • Extended Product Type:
    CR-P/M 92
  • Product ID:
    1SVR405654R0100
  • EAN:
    4013614528798
  • Catalog Description:
    CR-P/M 92 Pluggable module LED red, 110-230VAC/110VDC
  • Long Description:
    The CR-P/M 92 plug-in module is a pluggable function module for the CR-P and CR-M range sockets. This module provides diode and a red LED indication. The rated control supply voltage is 110-230 V AC/DC.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Interface Relays and Optocouplers

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85489090

Popular Downloads

Dimensions

  • Product Net Width:
    13 mm
  • Product Net Height:
    24 mm
  • Product Net Depth / Length:
    9 mm
  • Product Net Weight:
    0.003 kg

Technical

  • Function:
    Accessory for interface relays CR-M
    Accessory for interface relays CR-P
  • Sub-Function:
    Pluggable function module for pcb and miniature relay sockets
  • Sub-Function 2:
    red LED
  • Output:
    none
  • Output Signal:
    none
  • Rated Control Supply Voltage (Us):
    110 ... 230 V AC/DC

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Depth / Length:
    9 mm
  • Package Level 1 Gross Weight:
    0.032 kg
  • Package Level 1 EAN:
    4013614373909

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC002586 - Accessories for switching relay
  • ETIM 5:
    EC002586 - Accessories for switching relay
  • ETIM 6:
    EC002586 - Accessories for switching relay
  • ETIM 7:
    EC002586 - Accessories for switching relay
  • eClass:
    7.0 27379208
  • UNSPSC:
    39122331
  • E-Number (Sweden):
    4005386
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds