Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CP-B 24/20.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP-B 24/20.0

General Information

  • Extended Product Type:
    CP-B 24/20.0
  • Product ID:
    1SVR427060R2000
  • EAN:
    4016779782579
  • Catalog Description:
    CP-B 24/20.0 Buffer module 24 V / 20 A, energy storage 8000 Ws
  • Long Description:
    CP-B 24/20.0 Buffer module 24 V / 20 A, energy storage 8000 Ws

Categories

  • Products » Low Voltage Products and Systems » Control Products » Power Supplies

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044082

Popular Downloads

Dimensions

  • Product Net Width:
    84 mm
  • Product Net Height:
    198 mm
  • Product Net Depth / Length:
    216 mm
  • Product Net Weight:
    2.2 kg

Container Information

  • Package Level 1 Width:
    320 mm
  • Package Level 1 Depth / Length:
    335 mm
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Gross Weight:
    3 kg
  • Package Level 1 EAN:
    4016779782579
  • Package Level 1 Units:
    box 1 piece

Technical

  • Function:
    Buffer module
  • Number of Phases:
    1
  • Input Voltage (Uin):
    24 V DC
  • Output Power:
    480 W
  • Output Voltage (Uout):
    24 V DC
  • Output Current:
    20 A
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Pollution Degree:
    2
  • Minimum Mounting Distance:
    Other Device Same Type, Vertical 80 mm
  • Mounting Position:
    Position 1
  • Standards:
    CAN/CSA C22.2 No.107.1
    EN 50178
    EN 50581
    EN 55011
    IEC/EN 60950-1
    IEC/EN 61000-6-2
    IEC/EN 61000-6-4
    IEC/EN 62040-2
    UL 508

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +60 °C
    Storage -40 ... +60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    C
  • ETIM 4:
    EC002540 - DC-power supply
  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • UNSPSC:
    39121004
  • E-Number (Finland):
    2712389
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds