Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CL-LET.20DC2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CL-LET.20DC2

General Information

  • Extended Product Type:
    CL-LET.20DC2
  • Product ID:
    1SVR440721R1000
  • EAN:
    4013614389672
  • Catalog Description:
    CL-LET.20DC2 Expansion for logic relays 24VDC, 12I/8O, transistor
  • Long Description:
    The CL-LET.20DC2 is an expansion from the CL range. It has 12 digital inputs and 6 transistor outputs. The expansion operates with an input voltage of 24 V DC and can be connected to a logic relay or display base module via CL-LINK. The package contains a connecting plug (CL-LINK).

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Logic Relays

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Popular Downloads

Dimensions

  • Product Net Width:
    107.5 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Height:
    90 mm
  • Product Net Weight:
    0.21 kg

Technical

  • Function:
    Expansions
  • Sub-Function:
    Input / Output expansion
  • Number of Digital In/Outputs:
    12 Digital Inputs / 8 Transistor Outputs
  • Rated Operational Voltage:
    24 V DC

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    94 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Depth / Length:
    112 mm
  • Package Level 1 Gross Weight:
    0.265 kg
  • Package Level 1 EAN:
    4013614389672

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001417 - Logic module
  • ETIM 5:
    EC001417 - Logic module
  • ETIM 6:
    EC001417 - Logic module
  • ETIM 7:
    EC001417 - Logic module
  • eClass:
    7.0 27242216
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds