Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM-KRN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM-KRN

General Information

  • Extended Product Type:
    CM-KRN
  • Product ID:
    1SVR450082R0000
  • EAN:
    4013614347290
  • Catalog Description:
    CM-KRN Contact protection relay 2c/o, 0.05-30s, 380-415VAC
  • Long Description:
    The CM-KRN relay is from the CM contact protection relay range. This protection relay operates with a rated control supply voltage of 380-415 V AC, has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A and works according to the open-circuit principle. It acts as two-position switch and protects and reduces load from sensitive control contacts. It can be used with or without latching function. The bounce time of control contacts can be bypassed by the adjustable response delay time (0.05-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Contact Protection Relays

Ordering

  • EAN:
    4013614347290
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    78 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.272 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    81 mm
  • Package Level 1 Height:
    106 mm
  • Package Level 1 Depth / Length:
    46 mm
  • Package Level 1 Gross Weight:
    0.298 kg
  • Package Level 1 EAN:
    4013614347290

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Function:
    Contact protection
  • Output:
    2 c/o (SPDT) contacts
  • Power Loss:
    Approximately 5 W
  • Product Main Type:
    CM-KRN
  • Product Name:
    Contact Protection Relay
  • Rated Control Supply Voltage (Us):
    380 ... 415 V AC
  • RoHS Date:
    1146
  • Standards:
    CAN/CSA C22.2 No.14
    EN 50178
    EN 50581
    IEC/EN 61000-6-2
    IEC/EN 61000-6-4
    UL 508
  • Sub-Function:
    none
  • Terminal Type:
    Screw Terminals
  • Time Range:
    0.05 ... 30 s, ON-delay

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    B
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27379201
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds