You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-LWN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CM-LWN

General Information

  • Extended Product Type:
    CM-LWN
  • Product ID:
    1SVR450334R0000
  • EAN:
    4013614347948
  • Catalog Description:
    CM-LWN Motor load monitor, 2x1c/o L1-L2-L3=500VAC, L1/k-L1/l=5A,480-500VAC
  • Long Description:
    The CM-LWN relay is from the CM motor load monitors range. This relay operates with a rated control supply voltage of 480-500 V AC, has a 2 x 1 c/o (SPDT) output with contacts rated at 250 V / 4 A and works according to the closed-circuit principle. Its measuring principle is based on the evaluation of the phase shift between the voltage and the current in one phase of single- or three-phase asynchronous motors (squirrel cage). The measuring circuit is designed for measuring voltages of 110-500 V AC and measuring currents of 0.5-5 A AC. The window (over- and underload) monitoring allows setting of two individual threshold values, one for maximum load and one for minimim load. The hysteresis is fixed at 4 ° related to the phase angle. The tripping delay is adjustable within a range of 0.2 to 2 s and the start-up delay within a range of 0.3 to 30 s. A sealable transparent cover for protection against unauthorized changes is available as accessory.

Ordering

  • EAN:
    4013614347948
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    78 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.291 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    81 mm
  • Package Level 1 Height:
    106 mm
  • Package Level 1 Depth / Length:
    46 mm
  • Package Level 1 Gross Weight:
    0.317 kg
  • Package Level 1 EAN:
    4013614347948

Technical

  • Function:
    Motor load monitoring
  • Measuring Range:
    0.5-5 A @ 110-500 V AC
  • Rated Control Supply Voltage (Us):
    480 ... 500 V AC
  • Rated Frequency (f):
    50 Hz
    60 Hz
  • Output:
    2 x 1 c/o (SPDT) contact
  • Time Range:
    0.3 ... 30 s start-up delay
    0.2 ... 2 s tripping delay
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC002057 - Power relay
  • ETIM 5:
    EC002057 - Power relay
  • ETIM 6:
    EC002057 - Power relay
  • ETIM 7:
    EC002057 - Power relay
  • ETIM 8:
    EC002057 - Power relay
  • eClass:
    V11.0 : 27371016
  • E-Number (Finland):
    3580820
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links