Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM-PFE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM-PFE

General Information

  • Extended Product Type:
    CM-PFE
  • Product ID:
    1SVR550824R9100
  • EAN:
    4013614348044
  • Catalog Description:
    CM-PFE Phase sequence monitoring relay 1c/o, L1-L2-L3=208-440VAC
  • Long Description:
    Phase sequence relay CM-PFE, width 22.5mm, measuring range L1-L2-L3=208-440VAC, powered by measuring circuit, 1 c/o (closed circuit principle)

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Three Phase Monitors

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Depth / Length:
    78.5 mm
  • Product Net Height:
    78 mm
  • Product Net Weight:
    0.068 kg

Technical

  • Function:
    Phase failure detection
    Phase sequence monitoring
  • Standards:
    CAN/CSA C22.2 No.14
    EN 50178
    EN 50581
    IEC/EN 60255-27
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    UL 508
  • Measuring Range:
    (L-L) 208 ... 440 V AC
  • Rated Control Supply Voltage (Us):
    (L-L) 208 ... 440 V AC
  • Rated Frequency (f):
    Supply Circuit 50/60 Hz
  • Output:
    1 c/o (SPDT) contact
  • Time Range:
    500 ms start-up delay
    500 ms tripping delay
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    24 mm
  • Package Level 1 Height:
    83 mm
  • Package Level 1 Depth / Length:
    25 mm
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    4013614348044

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC001441 - Phase monitoring relay
  • ETIM 5:
    EC001441 - Phase monitoring relay
  • ETIM 6:
    EC001441 - Phase monitoring relay
  • ETIM 7:
    EC001441 - Phase monitoring relay
  • eClass:
    V11.0 : 27371803
  • UNSPSC:
    39121536
  • E-Number (Finland):
    3580833
  • E-Number (Sweden):
    3860173
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds