Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM-MSS.51S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM-MSS.51S

General Information

  • Extended Product Type:
    CM-MSS.51S
  • Product ID:
    1SVR730712R1300
  • EAN:
    4013614496660
  • Catalog Description:
    CM-MSS.51S Therm. motor protec. relay 2x1c/o, 24-240VAC/DC
  • Long Description:
    The CM-MSS.51S belongs to the CM thermistor motor protection relay range. It operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It features two sensor circuit to monitor PTC temperature sensors (single or accumulative evaluation, configurable) and works according to the closed-circuit principle. The sensor circuits of this CM-MSS.51S are short-circuit (configurable), as well as interrupted-wire monitored and can be reset automatically, manually or remotely after the failure has been removed. This protection relay is certified according to the ATEX directive 94/9/EC and is equipped with a reset / test button. The non-volatile fault storage, the short circuit detection and the accumulative evaluation can be enabled/disabled via DIP switches. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Thermistor Motor Protection Relays

Ordering

  • EAN:
    4013614496660
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    85.6 mm
  • Product Net Depth / Length:
    103.7 mm
  • Product Net Weight:
    0.145 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Depth / Length:
    30 mm
  • Package Level 1 Gross Weight:
    0.172 kg
  • Package Level 1 EAN:
    4013614496660

Technical

  • Function:
    2 sensor circuits
    Short-circuit detection, configurable
    Non-volatile fault storage, configurable
    Single or accumulative evalutation, configurable
    Dynamic interrupted wire detection
    Auto, manual or remote reset
    ATEX approved
  • Rated Control Supply Voltage (Us):
    24 ... 240 V AC/DC
  • Output:
    2 x 1 c/o or 1 x 2 c/o contacts, configurable
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Minimum Switching Capacity:
    24 V
    10 mA
  • Rated Insulation Voltage (Ui):
    Measuring Circuit / Output Circuit 300 V
    Output Circuit 1 / Output Circuit 2 300 V
    Supply Circuit / Measuring Circuit 300 V
    Supply Circuit / Output Circuit 300 V
  • Rated Impulse Withstand Voltage (Uimp):
    Output Circuit 1 / Output Circuit 2 4 kV
    Output Circuit 4 kV
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 6 A
    Output Circuit NO - F Type Fuses 10 A
  • Electrical Durability:
    AC-12 100000 cycle
  • Mechanical Durability:
    30000000 cycle
  • Connecting Capacity:
    Flexible 1x 0.5 ... 2.5 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 1x 0.5 ... 4 mm²
    Rigid 2x 0.5 ... 2.5 mm²
  • Tightening Torque:
    0.6 ... 0.8 N·m
  • Wire Stripping Length:
    8 mm
  • Mounting Position:
    Any
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    EN 50495
    EN 50581
    IEC/EN 60079-7
    IEC/EN 60947-5-1
    IEC/EN 60947-8
    UL 508

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible 1x 18-14 AWG
    Flexible 2x 18-16 AWG
    Rigid 1x 20-12 AWG
    Rigid 2x 20-14 AWG
  • Tightening Torque UL/CSA:
    7.08 in·lb

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    B
  • ETIM 5:
    EC002568 - Temperature monitor (motor protection)
  • ETIM 6:
    EC002568 - Relay for thermistor protection (PTC)
  • ETIM 7:
    EC002568 - Relay for thermistor protection (PTC)
  • eClass:
    7.0 27371503
  • E-Number (Sweden):
    3860777
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds