Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM-IVN.S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM-IVN.S

General Information

  • Extended Product Type:
    CM-IVN.S
  • Product ID:
    1SVR750669R9400
  • EAN:
    4016779852630
  • Catalog Description:
    CM-IVN.S Coupling unit voltage range expansion for CM-IWN.1
  • Long Description:
    CM-IVN.S Coupling unit voltage range expansion for CM-IWN.1 Replacement for 1SVR650669R9400

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Insulation Monitors

Ordering

  • EAN:
    4016779852630
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043121

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Depth / Length:
    52.5 mm
  • Package Level 1 Gross Weight:
    0.203 kg
  • Package Level 1 EAN:
    4016779852630

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    104.8 mm
  • Product Net Height:
    85.6 mm
  • Product Net Weight:
    0.179 kg

Technical

  • Function:
    Accessory - Coupling unit for voltage expansion of CM-IWN.1
    Up to 690 V AC
    Up to 1000 V DC
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 5:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 6:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 7:
    EC001444 - Insulation and earth fault monitoring relay
  • eClass:
    V11.0 : 27371807
  • E-Number (Finland):
    2712258
  • E-Number (Sweden):
    3860658
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds