Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PM554-T-ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM554-T-ETH

General Information

  • Extended Product Type:
    PM554-T-ETH
  • Product ID:
    1TNE968900R0110
  • ABB Type Designation:
    PM554-T-ETH
  • EAN:
    6943747170022
  • Catalog Description:
    PM554-T-ETH:AC500,Prog.Logic Controller 128kB,8DI/6DO-T,1xETH,1xRS485 2xOption Slots,24VDC
  • Long Description:
    PM554-T-ETH:AC500,Prog.Logic Controller 128kB,8DI/6DO-T,1xETH,1xRS485 2xOption
    Slots,24VDC
    -- Obsolete -- Replaced by PM554-TP-ETH:AC500,Progr.Logic Controller for
    pluggable terminals. PM554-TP-ETH must be ordered together with terminals (e.g. 1 x
    TA563-9 plus 1 x TA563-11)

Additional Information

  • ABB Type Designation:
    PM554-T-ETH
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • CS31-Bus:
    1
  • Communication:
    Serial and Ethernet interfaces for communication and programming
  • Communication Interface:
    Serial/Ethernet
  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Customs Tariff Number:
    85371091
  • Data Sheet, Technical Information:
    2CDC125098B0202
  • Degree of Protection:
    IP20
  • EAN:
    6943747170022
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Fieldbus Interface Type:
    Ethernet TCP/IP
  • Gross Weight:
    0.36 kg
  • I/O Option:
    PLC with Onboard IO - 8DI / 6DO-T
  • Instructions and Manuals:
    2CDC125080M0201
  • Invoice Description:
    PM554-T-ETH:AC500,Prog.Logic Controller 128kB,8DI/6DO-T,1xETH,1xRS485 2xOption Slots,24VDC
  • Made To Order:
    No
  • Maximum Hardware Counter Input Frequency:
    30 kHz
  • Maximum Number of Analog I/Os:
    64 AI or 64 AO or mixed up to 64 analog channels local with max. 7 extension modules
  • Maximum Number of Digital I/Os:
    256 DI or 256 DO or mixed up to 256 digital channels local with max. 7 extension modules
  • Maximum Operating Altitude Permissible:
    2000 m
  • Memory Size User Data:
    10 kB
  • Memory Size User Program:
    128 kB
  • Memory Type User Data:
    Flash EPROM
  • Memory Type User Program:
    Flash EPROM, SD Card
  • Minimum Order Quantity:
    1 piece
  • Mounting Position:
    Horizontal, Vertical possible with derating
  • Mounting Type:
    DIN rail and panel mounting
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Number of Digital Inputs DC 24V:
    8
  • Number of Digital Outputs DC 24V:
    6
  • Number of Hardware Counters:
    2
  • Order Multiple:
    1 piece
  • Output Current:
    0.5 A
  • Output Voltage (Uout):
    24 V
  • Primary Voltage:
    24 V
  • Product Main Type:
    PM554
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    74 mm
  • Product Net Length:
    135 mm
  • Product Net Weight:
    0.3 kg
  • Product Net Width:
    82 mm
  • Product Type:
    PLC-AC500-eCo
  • Programming Software:
    AC500 Control Builder PS501-PROG
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    1SAP120600R0071
  • Secondary Current:
    0.2 A
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    RS485 non isolated, Programing, Modbus Master or slave, ASCII, CS31 Master
  • Serial Port 2 Type:
    Optional RS485 non isolated, Programing, Modbus Master or slave, ASCII
  • Short Description:
    PM554-T-ETH:AC500,Prog.Logic Controller
  • Supply Voltage:
    24 V
  • Terminal Type:
    Screw Terminals
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds