Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PM564-R-AC (limited)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM564-R-AC (limited)

General Information

  • Extended Product Type:
    PM564-R-AC (limited)
  • Product ID:
    1TNE968900R1220
  • ABB Type Designation:
    PM564-R-AC
  • EAN:
    6943747170398
  • Catalog Description:
    PM564-R-AC:AC500,Prog.Logic Controller
  • Long Description:
    PM564-R-AC:AC500,Prog.Logic Controller 128kB,6DI/6DOR/2AI/1AO,1xRS485 2xOption Slots,100-240 VAC

Where Used (as part of "kit")

Identifier Description Type
1SAP186200R0001
Kit

Additional Information

  • ABB Type Designation:
    PM564-R-AC
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • CN8:
    85371091
  • CS31-Bus:
    1
  • Communication:
    Serial interfaces for communication and programming
  • Communication Interface:
    Serial
  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Customs Tariff Number:
    85371091
  • Degree of Protection:
    IP20
  • EAN:
    6943747170398
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Gross Weight:
    0.5 kg
  • I/O Option:
    PLC with Onboard IO - 6DI / 6DO-R / 2AI / 1AO
  • Invoice Description:
    PM564-R-AC:AC500,Prog.Logic Controller
  • Made To Order:
    No
  • Maximum Hardware Counter Input Frequency:
    30 kHz
  • Maximum Number of Digital I/Os:
    256 DI or 256 DO or mixed up to 256 digital channels local with max. 7 extension modules
  • Maximum Operating Altitude Permissible:
    2000 m
  • Memory Size User Data:
    10 kB
  • Memory Size User Program:
    128 kB
  • Memory Type User Data:
    Flash EPROM
  • Memory Type User Program:
    Flash EPROM, SD Card
  • Minimum Order Quantity:
    1 piece
  • Mounting Position:
    Horizontal, Vertical possible with derating
  • Mounting Type:
    DIN rail and panel mounting
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Number of Digital Inputs DC 24V:
    6
  • Number of Digital Output Relays:
    6
  • Number of Hardware Counters:
    2
  • Order Multiple:
    1 piece
  • Output Current:
    2 A
  • Output Voltage (Uout):
    24...230 V
  • Primary Voltage:
    240 V
  • Product Main Type:
    PM564
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    74 mm
  • Product Net Length:
    135 mm
  • Product Net Weight:
    0.4 kg
  • Product Net Width:
    82 mm
  • Product Type:
    PLC-AC500-eCo
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    RS485 non isolated, Programing, Modbus Master or slave, ASCII, CS31 Master
  • Serial Port 2 Type:
    Optional RS485 non isolated, Programing, Modbus Master or slave, ASCII
  • Short Description:
    PM564-R-AC:AC500,Prog.Logic Controller
  • Stocked At (Warehouses):
    Menden, Germany
  • Terminal Type:
    Screw Terminals
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds