Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TA571-SIM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TA571-SIM

General Information

  • Extended Product Type:
    TA571-SIM
  • Product ID:
    1TNE968903R0203
  • ABB Type Designation:
    TA571-SIM
  • EAN:
    6943747170770
  • Catalog Description:
    TA571-SIM:AC500-eCo,Input simulator
  • Long Description:
    TA571-SIM:AC500-eCo,Input simulator for onboard IO, 6 switches, 24VDC

Where Used (as part of "kit")

Identifier Description Type
1SAP181900R0001
Kit
1SAP186200R0001
Kit
1SAP186200R0002
Kit
1SAP186200R0003
Kit
1SAP186200R0004
TA574-D-T-ETH:AC500,Starter Kit Kit

Additional Information

  • ABB Type Designation:
    TA571-SIM
  • CN8:
    85389091
  • Country of Origin:
    China (CN)
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • Degree of Protection:
    IP20
  • EAN:
    6943747170770
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • ETIM 7:
    EC000238 - PLC simulation module
  • ETIM 8:
    EC000238 - PLC simulation module
  • Gross Weight:
    0.05 kg
  • Invoice Description:
    TA571-SIM:AC500-eCo,Input simulator
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    On onboard IO terminal block of AC500-eCo CPU
  • Number of Digital Inputs:
    6
  • Order Multiple:
    1 piece
  • Product Main Type:
    TA571
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    30 mm
  • Product Net Length:
    170 mm
  • Product Net Weight:
    0.04 kg
  • Product Net Width:
    26 mm
  • Product Type:
    PLC-AC500-eCo
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    n.a.
  • Short Description:
    TA571-SIM:AC500-eCo,Input simulator
  • Stocked At (Warehouses):
    Menden, Germany
    Singapore, Singapore
    Hangzhou, China
  • UNSPSC:
    32151703
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-92
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds