Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1VDC000014R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1VDC000014R0001

General Information

  • Product ID:
    1VDC000014R0001
  • ABB Type Designation:
    -
  • Catalog Description:
    C/F/V CLOSING COIL Y2, 24V DC
  • Long Description:
    Closing coil Y2, 24V dc for following mechanism: 3PKSE C-module, 2PA
    V-module and 3PAE F-module. Spare coil only.

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Norway (NO)
  • Customs Tariff Number:
    85389000
  • Gross Weight:
    0.65 kg
  • Invoice Description:
    C/F/V CLOSING COIL Y2, 24V DC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.65 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0.38 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Skien, Norway
    Moorebank, Australia
    Modderfontein, South Africa
    BRABB008EXPU
  • Technical Information:
    Required Spare Parts Classification (SPC): Level 2.
    - The person to execute the work must be certified and registered in the
    PCS2-tool as Level 2 SafeRing / SafePlus certified.

    2PA = Two Position A-mechanism
    3PAE = Three Position A-mechanism Earthing switch

    If there is a picture/drawing in BOL, it may differ from the actual
    parts.

    Spare part category: 1.
    - Normal delivery (working days): 3*.
    - Manufactured part.

    Product family:
    - SafeRing 12/24, SafePlus 12/24.
    - SafeRing 36, SafePlus 36.
    - SafeRing Air, SafePlus Air.
    - SafeRing AirPlus, SafePlus AirPlus.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds