Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 21210647-191

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

21210647-191

General Information

  • Product ID:
    21210647-191
  • ABB Type Designation:
    M2,5 x 6mm
  • Catalog Description:
    CYL.HEAD SCREW TORX

Categories

Where Used (as part of "kit")

Identifier Description Type
3BSE005429R1
DSDP 110K02 Pulse Input Set Kit
3BSE005432R1
DSDI 110AK03 Digital Inp. 32 CH, 24VDC Kit
3BSE005436R1
DSDO 115K03 Digital Outp. 32 ch, 24VDC, Kit
3BSE008312R1
DSAI 133K06 Analog Input 32 ch 12 Bit, Kit
3BSE009679R1
DSAI 146K01 Analog Input 31+1 Ref ch,PT1 Kit
3BSE014080R1
DSBC 174K11 Connection kit for S100 I/O Kit
3BSE014081R1
DSBC 174K12 Connection kit for S100 I/O Kit
3BSE014088R1
DSBC 174K21 Connection kit for red S100 Kit
3BSE014092R1
DSBC 174K25 Connection kit for red S100 Kit
3BSE016023R1
DSBC 174K26 Connection Kit for Red S100 Kit
3BSE021522R1
DSDI 110AK21 Digital Input kit Kit
3BSE021523R1
DSDO 115K16 Digital Outp. 32 ch, 24VDC, Kit
3BSE025898R1
Cable mounting support Kit

Additional Information

  • Medium Description:
    Tapping Screw Torx
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    M2,5 x 6mm Tapping Screw Torx

Ordering

  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    0.01 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links