Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2124SW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2124SW

General Information

  • Extended Product Type:
    2124SW
  • Product ID:
    2TKA000707G1
  • EAN:
    6418677335884
  • Catalog Description:
    2124SW Cable entry Jussi IP44/IP55
  • Long Description:
    For Jussi IP44/IP55 products.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Surface Mounted VDE Range - ABB Nordics » Design Jussi IP44/IP55 » Socket Outlets » Cable Outlet / Blank Plate / Adapter Ring

Ordering

  • E-Number (Sweden):
    1818396
  • EAN:
    6418677335884
  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.025 m
  • Product Net Height:
    0.005 m
  • Product Net Depth / Length:
    0.045 m
  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    bag 5 piece
  • Package Level 1 Width:
    0.075 m
  • Package Level 1 Height:
    0.005 m
  • Package Level 1 Depth / Length:
    0.051 m
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    6418677335884
  • Package Level 2 Units:
    box 50 piece
  • Package Level 2 Width:
    0.15 m
  • Package Level 2 Height:
    0.075 m
  • Package Level 2 Depth / Length:
    0.255 m
  • Package Level 2 Gross Weight:
    0.37 kg
  • Package Level 2 EAN:
    6418677335884
  • Package Level 3 Units:
    pallet (lift) 9000 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    4.16 kg

Additional Information

  • Color:
    White
  • Product Main Type:
    Socket outlets IP44/IP55
  • Product Name:
    Cable entry Jussi IP44/IP55

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000240 - Cable entry
  • ETIM 6:
    EC000240 - Cable entry
  • ETIM 7:
    EC000240 - Cable entry
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds