Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 21262851-112

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

21262851-112

General Information

  • Product ID:
    21262851-112
  • ABB Type Designation:
    SKF, KM 12 M60x2
  • Catalog Description:
    Lock nut

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 640 M2000 1 piece
3HAC022288-001
1 piece
3HAC036445-001
1 piece
IRB 6660 M2000 1 piece

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    Lock nut
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181699
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.178 kg
  • Gross Weight:
    0.178 kg
  • Product Net Depth / Length:
    80 mm
  • Product Net Height:
    80 mm
  • Product Net Width:
    11 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Lock nut
  • ABB Type Designation:
    SKF, KM 12 M60x2
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links