Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 21660559-R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

21660559-R

General Information

  • Product ID:
    21660559-R
  • ABB Type Designation:
    DSRA 111
  • Catalog Description:
    DSRA 111 Mounting Bar
  • Long Description:
    Mounting Bar

Where Used (as part of "kit")

Identifier Description Type
3BNP000457R1
RA111K01 Mounting Bar 4 Moduls Heights Kit

Additional Information

  • Medium Description:
    Mounting Bar
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSRA 111 Mounting Bar, 19" X 4S for Connection Units
    DSTD W110, DSTD W113,
    DSTD W120, DSTD W130

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    490 mm
  • Product Net Height:
    140 mm
  • Product Net Width:
    90 mm
  • Product Net Weight:
    1.3 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links