Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 22133802-8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

22133802-8

General Information

  • Product ID:
    22133802-8
  • ABB Type Designation:
    32013X 65x100x23
  • Catalog Description:
    Taper roller bearing

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 640 M2000 1 piece
3HAC020536-020
1 piece
3HAC022288-001
1 piece
3HAC036445-001
1 piece
IRB 6660 M2000 1 piece

Ordering

  • Replacement Product ID (NEW):
    3HAA2103-33
  • Country of Origin:
    China (CN)
  • Invoice Description:
    Taper roller bearing
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    84822000
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.438 kg
  • Gross Weight:
    0.438 kg
  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    23 mm
  • Product Net Width:
    100 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Taper roller bearing
  • ABB Type Designation:
    32013X 65x100x23
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links